ABB Zhongshan Transformer Co., Ltd.

24-hour customer service hotline:
Domestic: 400-820-9696, 800-820-9696
Overseas: +86-21-3318 4688

Located in Zhongshan city, we manufacture high quality & reliable 110kV/220kV power transformers and industrial transformers for our customers.

Our main products:



Power Transformer

Industrial Transformer

Ratings:

10MVA~400MVA

10-400MVA

Volatge:

275kV and below

Markets served:

Utilities, industries, power plants

Types:


Power Transformers

- Rectifier transformers
- Furnace transformers
- Variable Speed Drives transformers
- Railway feeder transformers


Company milestones

2011
First pass of the Short Circuit Withstanding Test in China
First 80MVA A/C furnance transformer sucessful commission
First manufactured 2 units of power transformers of 50pC partial discharge
Successfully repaired one unit of 76MVA D/C furnace transformer for Shanghai Bao steel in less than one month
Won first order in wind power
Breakthrough in the SGCC 110 kV transformer bulk tender
First order of power transformers in the smart grid
Won first order from Malaysia and Indonisia market
Continuously 3 times won orders from CSG 220kV transformer bulk tender
Won 10 units of 220kV power transformers once in Guizhou Grid
Gained biggest quantity of VSD transformers yearly
Breakthrough of 220kV transformers in Shandong market
First won the biggest capacity of transformer order in a unit bulk from the SGCC 220kV transformer bulk tender

2010
Power transformer breakthrough in the Northern Europe market
First order for big size rectifier transformer gained
Won first order of railway feeder transformer with V-V junction which meets the challenging China’s high-speed railway standards
First AC arc furnace transformer entering Taiwan Market
First entering Australia Market
First entering Vietnam market
5 times continuously ranked as China's 100 electric equipment enterprises
Won Golden Partner’ 2010 from Zhongshan PSB

2009
Produced 1000th unit transformer
The biggest capacity AC Arc Furnace transformer produced by JV factory in China
Ranked again among China’s 100 electric equipment enterprises

2008
First transformer exports to Korea
Ranked again among China’s 100 electric equipment enterprises
“Modelling company in work safety”awarded by Guangdong Guangdong Work Safety Administration

2007
First Railway feeder transformer order
First Variable Speed Drives transformers
First transformer exports to Russia\Mongolia\Brazil
First transformer exports to Kuwait\Zambia\Jordan
Ranked again among China’s 100 electric equipment enterprises
22 units 110kV transformers supply to Shanghai Metro Line 2/8/9/10/11

2006
"Excellent Supplier" awarded by Zhengzhou Power Supply Bureau
First Furnance transformer order
Ranked among China's too 100 electric equipment enterprises
Awarded as the "top 10 fastest growing electric companies"
"One of the best companies in complicance & credibility in labor law / regulations" awarded by Zhongshan Labor and Social Security Bureau
First transformer exported to Singapore
Small power transformer extension completed

2005
First Special transformer (Rectifier) delivered
GB/T-24001~ISO14001:2004 certification

2004
ISO9001:2000 certificatioin
OHSAS 18001:1999 certification

2002
GB/T-24001~ISO14001:1996 certification
First 550kV transformer is successfully repaired in 2002
High-new technology enterprise Certificate awarded by Guangdong provincial department of Science and technology

2001
Zhongshan Civilization Unit awarded by Zhongshan municipal party committee and Zhongshan municipal government
ISO9001:2000 certification

2000
First 220kV transformer comes into operation
ISO 9001:1994 certification
Advanced Technology Enterprise awarded by Department of Foreign Trade and Economic Corporation of Guangdong Province

1999
Company established
First 110kV transformer comes into operation

Last edited 2011-11-21
    •   取消
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • 打印
      • 电邮
    •   取消

    联系我们

    Company President:
    • Jim Huang

      Communications contact:
    • Micky Xu

      No. 1 Haicheng North Rd
      Hengmen, Nanlang Town
      Zhongshan 528449
      Guangdong, P.R. China

      Tel: +86 760 2339 2288
      Fax: +86 760 2339 6500
    cnabb051 44a0b804cd78c069482569d0000ec047