ABB Xi'an high Power Rectifier Co., Ltd.

Located in Xi’an Economic & Technical Development Zone, ABB Xi’an High Power Rectifier Company Limited is a joint venture between ABB Group – a Fortune 500 company, and Xi’an XD Power Rectifier Company Limited (XPR). It is another of ABB’s global rectifier manufacturing bases, and also the ABB unique rectifier manufacturing bases in China. With the adoption of internationally advanced technology and concepts in design management, operation and service from both ABB and XPR, our company manufactures and sells a series of first-class rectifier systems and products and power electronic products as well as after-sales service. In addition to being a brand name with a good reputation built up at home, Xi’an ABB High Power Rectifier also exports to the oversea market. ABB Xi’an High Power Rectifier Company Ltd. is the topnotch manufacturer in China’s high power rectifier industry.

Our Main Products:

ProductsAPRMCRHCRFOCS
Rating10-1450V
10-100kA
30-1350V
10-50kA
1650V(max)
20-160kA
0-500kA
Typical ApplicationAluminum, Copper, Lead & Zinc, Carborundum, Nickel, Chlor-alkali, Chemical, etc.Chlor-alkali, Chemical, Copper, Nickel, Carborundum, etc.Aluminium, Copper, Zinc, Nickel, Cobalt, Manganese, Chlor-alkali, Carborundum, etc.Any requests of DC current measurements

Portfolio Map



Company Milestones

2009
  • The first oversea project for Tinto Alcan of 33kA/1000V rectifier with transformer;
  • Two MCR projects exported to North America: MCR400 for ALCOA and MCR200 for Century Aluminum;
  • On-site erect and commissioning services with ABB Turgi for Yunan Xinli of DC EAF;
  • On-site erect and commissioning rectifier system service on Qingdao;

    2008

  • 2*35kA/1180V rectifiers for Henan Yugang Longquan Aluminum;
  • 2*38kA/900V thyristor rectifiers for Yunnan Runxin Aluminum;
  • 2*30kA/900V thyristor rectifiers for Chaco Shandong;
  • The first service project for Gansu Baiyin Company for the revamp rectifiers manufactured by ASEA;
  • Technologically Advanced Enterprise Certification
  • 2*39kA/1280V rectifiers for Qingtongxia Aluminum Group;
  • 2*44kA/800V rectifiers for Shandong Huayu Aluminum;
  • FOCS300 for Alcan Ningxia Aluminum;
  • 8 units Polarization Rectifiers for Shanghai Tianyuan Huasheng Chemical;

    2007

  • First EPC project for Bayer Shanghai of MCR210 (2*15kA/320V) with transformer and on-site service;
  • ISO14001:2004 certification
  • OHSAS18001:1999 certification

    2006

  • ISO9001:2000 certification
  • The First Project completed at Alcan Ninxia for the revamp of 40kA/1300V rectifiers
  • The Second Project for Qinghai Qiaotou Aluminum for the revamp of 31.5kA/1080V rectifiers has been supplied
  • First two FOCS (Fiber Optic Current Sensor) delivered to Pingguo Aluminum and Lanzhou Aluminum

    2005

  • Company established

  • Last edited 2010-05-06
      •   取消
        • Twitter
        • Facebook
        • LinkedIn
        • Weibo
        • 打印
        • 电邮
      •   取消

      联系我们

      Company President:
      • Martin Brunzel

        Communications Contact:
      • Jarvis-Zhang Wei

        93 Fengcheng Six Road, Xi'an Economic & Technological Development Zone,
        Xi'an, P.R.China, 710016

        Tel: +86 29 8653 8498
        Fax: +86 29 8651 7964
      cnabb051 67fc33d883473260482570a0002bf215