Service Hotline: +86 791 835 0869
Established in November 2006, ABB Generators Ltd. is ABB’s global manufacture base for low voltage AC diesel generators. The company has received ISO9001, ISO14001 and OHSAS18001 certificate by the end of 2008.
The generators can be used with diesel or gas engines and are ideal for supplying continuous, standby or emergency power for residential buildings, commercial premises, hospitals, schools, telecommunication facilities, industrial sites, mines, marine and many other applications.
For industrial application series, the rated output is from 14 to 1450 kVA at 1500 RPM / 50 Hz and 17 to 1750 kVA at 1800 RPM / 60 Hz. The generators come in frame sizes 180 – 400.
For marine application series, the output power is from 500kVA to 5000kVA, frequency is 50Hz/60Hz and speed is 600 RPM -1800RPM. Frame size is from 400 to 630.