ABB Jiangjin Turbo Systems Co., Ltd.

ABB Jiangjin Turbo Systems Co., Ltd. is a joint venture between ABB (majority shareholder) and Chongqing Jiangjin Turbo & Charger Machinery Co., Ltd (subsidiary of the CSIC Group). Our company started its operation at the beginning of 2006 with the head office and production located in Jiangjin, municipality of Chongqing. We are integrated in the global production and service network of ABB's global turbocharging business. Our company manufactures ABB turbochargers and provides related services for Chinese and international customers.

ABB is the world’s premier supplier of turbochargers for diesel and gas engines in the 500kW plus power range and more than 180,000 ABB turbochargers are in operation today on ships, locomotives, heavy-duty mining vehicles and in power stations.

Our turbocharging solutions are developed in close co-operation with the world's top engine makers and engine operators. We offer engineering support and provide the most suitable products for each engine application, as well as maintenance and service solutions for turbochargers in operation.

The company's network includes service stations in Shanghai, Hong Kong, Guangzhou, Tianjin, Dalian and Qingdao. Highly qualified and dedicated ABB turbocharger specialists offer services around-the-clock and throughout the year. Through our service stations in China and ABB's global network, we are able to provide first class services for turbochargers, wherever and whenever they are needed.

Company Milestone

2009



2008



2007
  • Opening Ceremony of the New Plant
  • ISO14001:2004 & GB/T28001-2001 Certification
  • Opening of Qingdao Service Station
  • Ground breaking for new plant in Chongqing-Jiangjin
  • Opening of Dalian Service Station
  • New site inauguration of Guangzhou Service Station
  • Opening ceremony of Tianjin Service Station
2006
  • ISO9001:2000 certification
  • First turbocharger made & delivered
  • Start of operation
2005
  • JV contract signed and company established


Last edited 2012-01-04
    •   取消
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • 打印
      • 电邮
    •   取消
    ABB Jiangjin Turbo Systems Company Limited

    联系我们

    Company President:
    • Roland Schwarz

      Communications Contact:
    • Anthea Tan

      Address:
      No. 23 Dongjiang Lu, Degan Jie Dao
      Degan (Industrial Zone), Jiangjin District
      Chongqing 402284
      P. R. CHINA
      Tel: +86 23 4784 7888
      Fax: +86 23 4784 7999

      Sales:
      Tel: +86 21 5069 5177
      Fax: +86 21 5069 5226
    cnabb051 f6e2a70f0493a8e8482571a3002d7178