ABB Wireless Instrumentation

ABB building upon its wireless foundations

The recent update of the industry HART standard includes a specification which allows vendors such as ABB to develop wireless instruments which can work together in a single network. ABB has drawn upon product developements in related key technologies (battery - mesh - low power design) to ensure the success of these new wireless devices.

Wireless instruments will be complementary to hard wired versions (4-20mA and fieldbus) offering a low cost installation route for process monitoring with plug in adaptors for existing installed instruments. With reduced wiring it is now possible to consider wirelessly monitoring process points, for example

    • Short term measurements
      -Help solve process problems
    • Automate manual rounds
      -Low cost upgrade – ensure timely readings
    • Monitor previously uneconomical data
      -Tank farms – temperature – pressure - flow
    • Add wireless adaptor to existing instruments for asset management
      -Condition monitoring – configuration management


ABB is at the forefront of this technology, with the goal of a single standard at the instrument level with tested WirelessHART built in.


>>HART wireless web page
>>WirelessHART signals a change
>>To the last drop


  • 评价这个网页
     
  • 用电邮发送这个网页
     
gad02181 bd9ac01c36f91784c12574630048d435