Industrial IT features to maximize Availability

ABB’s IndustrialIT Automation system offers a complete strategy to maximize availabilty. The diagram here shows a part of the system design and redundant sectors.



OperateIT Features to provide the operator interface in case of failure

  • Connectivity Server Redundancy
    Duplicate servers provide redundancy with individual Alarm/Event and History Log
  • Aspect Server Redundancy
    A 2 out of 3 voting redundant strategy providing maximum availability for Object Aspects
  • Plant Network redundancy
    Dual media

ControlIT Features to maintain Control and Supervisory functions in case of controller failure
  • Controller CPU
    Dual interfaces – duel controller ports on CPU
  • UPS redundancy

FieldIT Features to maintain process data in case of failure
  • Redundant media to Remote I/O
  • SIL2 pressure transmitters
  • FieldIT redundancy take advantage of the individual protocol features
    These redundancy strategies are an integral part of ABB’s IndustrialIT offering and have been proven over time. Click the links on the right to see how ABB takes advantage of fieldbus technology to further enhance system availability.


    Last edited 2007-10-31
      gad02181 c1256d71001e003780256bc30048ffc2