ABB commissions world’s longest and most powerful transmission link

The world’s first ultrahigh-voltage power superhighway starts commercial operation in China

Zurich, Switzerland, July 19, 2010 - ABB, the leading power and automation technology group, has achieved another significant milestone with the commissioning of the Xiangjiaba-Shanghai project, the world’s first UHVDC (ultrahigh-voltage direct current) transmission link to go into commercial operation. ABB was the main technology supplier to State Grid Corporation of China (SGCC) and the project was completed in 30 months, one year ahead of schedule.

The ±800 kV Xiangjiaba-Shanghai UHVDC link has the capacity to transmit up to 7,200 megawatts (MW) of power from the Xiangjiaba hydropower plant in southwest China to Shanghai, the country's leading industrial and commercial center about 2,000 kilometers away. The new link is able to meet the electricity needs of about 24 million people, and sets a new benchmark in terms of voltage levels and transmission capacity, superseding the 600 kV (kilovolt) Itaipu transmission line in Brazil, which was also delivered by ABB.

”800 kV UHVDC will play an important role in providing China with access to remote renewable energy, a key focus area for us,” says Zheng Baosen, Executive Vice President, SGCC. “We are extremely pleased with the support and co-operation of ABB and the local Chinese suppliers during the execution of this project which enabled its completion in record time.”

The high-capacity power link comprises a single overhead line and occupies less space than the existing system. Moreover, transmission losses on the new line are under 7 percent, again, considerably less than the existing 500 kV system. The electricity saved is equivalent to the power needs of around one million people in China.

“The Xiangjiaba-Shanghai link sets a new standard in ultrahigh-voltage power transmission and underlines ABB’s global leadership in HVDC technology,” said Peter Leupp, head of ABB’s Power Systems division. ”We congratulate State Grid Corporation of China on this remarkable achievement and acknowledge the excellent cooperation and support of all our local partners.”

As part of the turnkey project, ABB was responsible for overall system design and supplied the main equipment. The scope of delivery included 28 high- and ultrahigh-voltage converter transformers, ten of which were delivered from Sweden and the rest manufactured with ABB components and technology, in local partnership. Other key products delivered include thyristor valves, DC and AC (direct and alternating current) switchyard equipment and the newly developed DCC800 HVDC control system.

UHVDC transmission is a development of HVDC, pioneered by ABB more than 50 years ago. The new technology with an advanced control system represents the biggest capacity and efficiency leap in power transmission systems in more than two decades. It is particularly suitable for vast countries like China and India, where consumption centers are often located far from power sources, including renewables.

ABB (www.abb.com) is a leader in power and automation technologies that enable utility and industry customers to improve performance while lowering environmental impact. The ABB Group of companies operates in around 100 countries and employs about 117,000 people.

    •   取消
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • 打印
      • 电邮
    •   取消
    Click the map above to see the origin and destination of the new Chinese power link. An inset map of Switzerland shows the scale of the project.

    联系我们

    Page information:
    • Media Relations
      ABB Corporate Communications, Zurich
      Thomas Schmidt, Wolfram Eberhardt
      Tel: +41 43 317 6568
      Fax: +41 43 317 7958
      ABB Ltd
      Affolternstrasse 44
      CH-8050 Zurich, Switzerland
    • Investor Relations
      Switzerland: Tel. +41 43 317 7111
      Sweden: Tel. +46 21 325 000
      USA: Tel. +1 203 750 7743
    seitp202 0e95c62a95789c0bc125776500307cd0