First distribution protection and control relay with an Omicron test template

2008-10-29 - To facilitate commissioning, Omicron has made a test template with ABB for REF615, which is a new dedicated feeder protection relay perfectly aligned for the protection, measurement and supervision of utility substations and industrial power systems. Omicron is also working on a test template for transformer protection terminal RET54_.

To facilitate commissioning, Omicron has made a test template with ABB for REF615, which is a new dedicated feeder protection relay perfectly aligned for the protection, measurement and supervision of utility substations and industrial power systems. Re-engineered from the ground up, REF615 has been designed to unleash the full potential of the IEC 61850 standard for communication and interoperability of substation automation devices

What is a test template?

A test template is a file that contains ready-made secondary injection tests for a specific relay. These test templates are intended to be used for instance at commissioning of the protection relay. The template makes testing less complicated because the user does not need to build up the tests. Also, all tests will be tailor-made according to the settings of the relay with the help of the XRIO converter. This means that the user needs to enter the settings of the relay only once, and all tests will be modified according to that.

Check the Omicron web links for more information

The test template can be downloaded from the Internet required you are logged in to the Customer Area at Omicron's web site. To use the test template you must have Omicron Test Universe 2.22 installed on your computer.

Also REL670, REL511C1 and RET316 from ABB are listed in the Protection Document Library document containing a list of manufacturers whose relays have a test template. In the near future there will also be a test template for the transformer protection terminal RET54_.

  • 评价这个网页
     
  • 用电邮发送这个网页
     

联系我们

Page information:
seitp202 4754d471a0108516c12574f10032c7ea