Low voltage limiters

ABB has developed a new generation of low-voltage limiters for DC traction systems

ABB’s new generation HVL (hybrid voltage limiter) low-voltage limiters which combine an MO (metal oxide) surge arrester without gaps and a thyristor-based low voltage limiter – have been developed to ensure effective protection of personnel and equipment in DC traction systems. They fulfil all the requirements for voltage limitation, while reducing touch potentials to harmless levels.

The need for low-voltage limiters

In DC traction systems, stray currents can flow in the ground from the rails to other metallic structures (such as drainpipes, bridges, fences and so on) where they can cause corrosion and considerable erosion of the metal. To avoid this problem, it is common practice not to have direct earthing of the rails where possible. However, this can lead to unacceptable potential rises and excessive touch voltages, in normal train operation and especially in the case of a failure such as a broken overhead line or derailed pantograph. In such installations, protection for personnel has to be provided through low-voltage limiters (LVL).

The need for over voltage protection

In addition to the touch voltages caused by failure in the supply system, impulse overvoltages caused by lightning or switching can occur on the rails. These impulse over-voltages can travel along the rails to the substations and damage the electrical equipment. So in addition to personnel protection, reliable over-voltage protection has to be provided for the electrical systems.

The ABB solution – two devices in one

ABB’s solution is a new device – the HVL (hybrid voltage limiter). The HVL combines the required personnel protection against touch voltages with protection of electrical equipment against lightning over-voltages. The HVL contains a metal oxide (MO) varistor in parallel to two anti-parallel connected thyristors. Over-voltages generated by lightning with a duration of some 10 microseconds are limited by the MO-varistor. Over-voltages with a time duration of 0.4 milliseconds and longer are limited by the thyristors to a voltage below 3V. The HVL is completely encased in silicon.

    •   取消
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • 打印
      • 电邮
    •   取消
    Low Voltage Limiter

    联系我们

    Page information:
    • Roy Greenshields
      ABB Limited
      Daresbury Park,Daresbury
      Warrington, Cheshire WA4 4BT
      Tel: +44 (0)1925 741453
      Fax: +44 (0)1925 741411
    seitp202 5ce063cb6ba2934ec12571e2003ef3ab