ABB launches SVC Light® with Energy Storage

2010-04-29 - New technology combines SVC Light with dynamic and highly scalable energy storage

Zurich, Switzerland, April 29, 2010 – ABB, the leading power and automation technology group has launched SVC Light® (Static Var Compensator) with Energy Storage as its latest development within the FACTS (Flexible Alternating Current Transmission Systems) family.

High power Li-ion battery module, 220V
The new technology combines SVC Light®, with a highly scalable battery storage technology.The present rated power and capacity of storage is typically in the 20 MW range for periods of approximately 15 to 45 minutes, but this technology can be scaled up to 50 MW of power for 60 minutes and more.

ABB’s SVC Light® with Energy Storage enables dynamic control of active as well as reactive power in a power system, independent of each other. Fast reactive power control means that grid voltage and stability can be controlled quickly.


Active power control is enabled with dynamic energy storage by levelling out power fluctuations from intermittent generation sources such as wind and solar energy. This technology also facilitates load support and ancillary grid services such as area frequency regulation.

“This technology can play an important role when it comes to integrating renewables, especially in weak electrical networks” said Claes Rytoft, head of technology for ABB’s Power Systems division. ”It can be a key enabler in the development of more reliable and smarter grids.”

SVC Light® is a system connected to the grid at transmission as well as sub-transmission and distribution levels, using state-of-the-art power semiconductors. The energy storage system is based on Li-ion batteries combined with SVC Light®.

ABB is a global leader in FACTS technologies that help enhance the security, capacity and flexibility of power transmission systems. They enable an increase in the existing transmission capacity of a power network while maintaining or improving the operating margins necessary for grid stability.

SVC Light® is a system that provides fast-acting reactive power compensation in high-voltage electricity networks. It compensates for fluctuations in the voltage and current of an electric grid, thereby allowing more power to flow through the network while maintaining safety margins and increasing stability.

ABB (www.abb.com) is a leader in power and automation technologies that enable utility and industry customers to improve performance while lowering environmental impact. The ABB Group of companies operates in around 100 countries and employs about 117,000 people.

    •   取消
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • 打印
      • 电邮
    •   取消
    Artist's conception of a SVC Light with Energy Storage installation, 130 kV, ± 30 Mvar continuously and 30 MW for 15 minutes, footprint 50*60 m

    联系我们

    Media contact
    • Harmeet Bawa
      Head of Communications
      ABB Power Products and Systems
      Tel: +41 43 317 6480
      Fax: +41 43 317 6482
    seitp202 4cd762575531f789c12577120036afda