Goa, November 08, 2011:
- Revenues grow by 29 % and orders grow by 23 %
- Third consecutive quarter of double digit growth
ABB Limited India reported an increase of 29 % in revenues and orders by 23 % for the third quarter of 2011. The company reported a net profit of 222 MINR, for the third quarter ended September 30, 2011 compared to 115 MINR over the same period last year. Healthy orders from core sectors helped drive order book position for the third consecutive quarter.
Key figures:
 | Q3 2011 | Q3 2010 | Up to Q3 2011 | Up to Q3 2010 |
| Orders | 24,926 | 20,321 | 59,796 | 49,554 |
| Revenues | 17,263 | 13,340 | 52,006 | 42,365 |
| Profit before tax | 371 | 208 | 1,837 | 846 |
| Profit before tax % | 2.1 | 1.6 | 3.5 | 2.0 |
| Profit after tax | 222 | 115 | 1,204 | 564 |
| Profit after tax % | 1.3 | 0.9 | 2.3 | 1.3 |
Figs. in Rs. Million (MINR) unless stated otherwise
Orders
The company received orders worth 24,926 MINR during the quarter ended September 30, 2011, compared with an order intake of 20,321 MINR for the same period last year. The company’s orders also grew on account of large orders from core industries like steel, pulp and paper as well as power industry. The company also expects to benefit from significant opportunities in large projects that are awaiting procedural clearances.
Order backlog
The company’s order backlog stood at 91,513 MINR as of the end of September 2011 as against 91,781 MINR at the end of September 2010. With this strong order backlog, the revenues of the company for the coming quarters remain secured.
Revenue and operations
The revenue for the third quarter ending September 2011 was 17,263 MINR compared to 13,340 MINR showing a growth of 29% over the same quarter last year. The combined revenues for the power businesses as well as automation businesses grew substantially in the third quarter.
Net profit
The company posted a PBT of 371 MINR for the quarter ended September 2011 against 208 MINR in the same quarter last year. The company posted a PAT of 222 MINR for the quarter against 115 MINR compared to the last year. The company has concerns over rising interest rates and slowing industrial growth.
“The ABB Group has a long term view and confidence in the potential of the Indian economy. What is important beyond these numbers is the degree of indigenisation we are bringing in to India. The most recent being the Safelink Ring Main Unit that serves the urban and semi-urban power distribution market in India and other global markets. This product has been designed and manufactured at our Nashik facility, making it one of the most competitive products in the industry. The company is increasingly leveraging its local R&D presence for design optimisation of its global product portfolio as well as help support technological development at the group level” said Bazmi Husain, Country Manager and Managing Director of ABB Ltd.
The company is also heavily focusing on the quality of its operations through various initiatives like productivity enhancement, world class project management, supply chain management and organization vitality.”
ABB (www.abb.com) is a leader in power and automation technologies that enable utility and industry customers to improve performance while lowering environmental impact. The ABB Group of companies operates in around 100 countries and employs about 130,000 people.
Corporate Communications, ABB Ltd., India
Vikram V Kanth
Tel : + 91 80 22280599
Fax :+ 91 80 22949148
email : vikram.v.kanth@in.abb.com | Media Relations Manager
Sanaj Natarajan
Tel: + 91 80 22949195
(M): +91 9972800477
Fax :+ 91 80 22949148
email : sanaj.natarajan@in.abb.com |