Ordering Information

The connection cable between SPEM and current transformer can be shortened but not made longer. Cable length approm. 75 cm.







Supply voltage 230 V 50...60 Hz. Current transformer included.
Rated
Rated
Max.
Earth fault protection
TypeOrder number
current
current
setting
Rated zero
Rated
ln [A]
range ln [A]
of l q / [%]
sequence
residual
current
l 0n [A]
current
l 0n [A]
60
4.5…63
106
-
-
SPEM30B0601SCA022388R3210
105
63…111
106
-
-
SPEM30B1051SCA022388R5090
185
111…186
102
-
-
SPEM30B185 1SCA022388R5170
310
186…310
100
-
-
SPEM30B3101SCA022388R5250
400
240…400
100
-
-
SPEM30B4001SCA022388R5330
500
300…500
100
-
-
SPEM30B5001SCA022388R5410
60
4.5…63
106
60
-
SPEM40B060 1SCA022388R6140
105
63…111
106
105
-
SPEM40B1051SCA022388R6220
185
111…186
102
185
-
SPEM40B185 1SCA022388R6310
310
186…310
100
310
-
SPEM40B310 1SCA022388R6490
400
240…400
100
400
-
SPEM40B4001SCA022388R6570
500
300…500
100
500
-
SPEM40B500 1SCA022388R6650
60
4.5…63
106
-
1
SPEM50B0601SCA022388R6730
105
63…111
106
-
1
SPEM50B1051SCA022388R6810
185
111…186
102
-
1
SPEM50B185 1SCA022388R6900
310
186…310
100
-
1
SPEM50B310 1SCA022388R7030
400
240…400
100
-
1
SPEM50B400 1SCA022388R7110
500
300…500
100
-
1
SPEM50B500 1SCA022388R7200

Supply voltage 110 V 50...60 Hz. Current transformer included.






Rated
Rated
Max.
Earth fault protection
TypeOrder number
current
current
setting
Rated zero
Rated
ln [A]
range ln [A]
of l q / [%]
sequence
residual
current
l0n [A]
current
l 0n [A]
60
4.5…63
106
-
-
SPEM30C060 1SCA022388R5500
105
63…111
106
-
-
SPEM30C1051SCA022388R5680
185
111…186
102
-
-
SPEM30C185 1SCA022388R5760
310
186…310
100
-
-
SPEM30C310 1SCA022388R5840
400
240…400
100
-
-
SPEM30C4001SCA022388R5920
500
300…500
100
-
-
SPEM30C500 1SCA022388R6060
60
4.5…63
106
60
-
SPEM40C060 1SCA022388R7380
105
63…111
106
105
-
SPEM40C105 1SCA022388R7460
185
111…186
102
185
-
SPEM40C185 1SCA022388R7540
310
186…310
100
310
-
SPEM40C3101SCA022388R7620
400
240…400
100
400
-
SPEM40C4001SCA022388R7710
500
300…500
100
500
-
SPEM40C500 1SCA022388R7890
60
4.5…63
106
-
1
SPEM50C060 1SCA022388R7970
105
63…111
106
-
1
SPEM50C105 1SCA022388R8010
185
111…186
102
-
1
SPEM50C185 1SCA022388R8190
310
186…310
100
-
1
SPEM50C310 1SCA022388R8270
400
240…400
100
-
1
SPEM50C4001SCA022388R8350
500
300…500
100
-
1
SPEM50C500 1SCA022388R8430

    •   取消
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • 打印
      • 电邮
    •   取消

    您的偏好:

    ABB联系人 中国

    seitp329 12273c15c3b61224c1256e46002edf29