The new System pro M compact is the most complete range of miniature circuit breakers and residual current devices offered by the market. This range is suitable for all applications in residential, commercial and industrial installations. The new System pro M compact circuit breakers offer the best solutions for all plant requirements thanks to the state-of-the-art technological characteristics they feature.
This technology allowed us to create new versions and new technical solutions, and to obtain better electric performances.
For example they feature the highest resistance to short-circuit offered by the market, the AP-R version resistant to unwanted tripping.
The wide range of accessories allows versatile applications and offers the possibility to install up to three accessories at the same time. But these are not the only advantages of the new range.
The new range offers enormous advantages in relation to installation. Advanced and smart solutions allow a far easier and safer installation and guarantee time saving. One of the most important innovative solutions is the new bi-directional cylinder-lift terminal that allows easier and quicker connections. In addition it avoids errors because it prevents the use of free cable seats. This high protection level against
errors eliminates right from the start industrial accidents deriving from incorrect wiring. The new terminal guarantees a very high tightening torque for cables with a section up to 25 mm2. The housing
of connection busbars in the rear seat guarantees easier wiring. And the new design, without shoulders and standardized for the whole range, offers 50% more working space guaranteeing more efficient wiring operations and in particular a far better visibility. Thanks to their patented release system they are the only circuit breakers on the market that can be removed without the screwdriver. A number of small but important details allows further time saving. New type and product code marked in front of the device for easier and quicker identification. Storage is easier, more practical and more economical thanks to the new multi-package with pre-cuts.
The System pro M compact range
- MCBs
new circuit breakers
- RCDs
new residual current circuit breakers (RCCBs)
new RCD-blocks
new residual current circuit breakers with overcurrent protection (RCBOs)
- Auxiliary elements
new universal signal contact switch/auxiliary switch
new auxiliary switch for circuit breaker extensions
new shunt release
new undervoltage release
- Overvoltage protectiondevices
- MDRCs-Protection devices
- MDRCs-Command devices
- MDRCs-Load management devices
- MDRCs-Measuring devices
- MDRCs-Various devices
- Various accessories