Conductivity Cell 2085

Conductivity Cell 2085

The Conductivity Cell 2085 is a retractable (withdrawable) cell designed for insertion in pipelines and vessels in most industrial applications. The retraction method enables installation without the need for costly bypasses and allows maintenance without process shutdown. The cells are constructed with stainless steel electrodes and are resistant to polarization, requiring virtually no maintenance. The design and method of construction has resulted in a world-class product with an enviable reputation for long life, quality and reliability.
  • Stainless steel electrodes enabling measurements down to 0.055 µS/cm ultra-pure water
  • Enables installation without the need for costly bypasses
  • Allows maintenance without process shutdown
  • 1 in. BSP or NPT threaded process connection
  • Guaranteed 0.05 and 0.10 cell constants
  • Integral Pt100 temperature sensor
  • Maximum temperature 110 °C (230 °F)
  • Maximum pressure 10.5 bar (150 psi)
  • Integral 0.9 m (3 ft) cable

    •   取消
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • 打印
      • 电邮
    •   取消

    您的偏好:

    ABB联系人 中国

    seitp330 0821d68dc68d1b6dc1256d4e00447f87