Temperature Sensor SensyTemp TSP100

Temperature sensors for low and medium process requirements.

The main application for this RTD or thermocouples temperature sensors with welded protection tube is pipe and tank engineering. Suitable for low and medium process requirements. It communicates via FOUNDATION Fieldbus, PROFIBUS PA, HART, 4 ... 20 mA or direct sensor output.
  • exchangeable measuring inset
  • suitable for main process connections
  • suitable for main process control systems
  • ATEX EEx i and Dust-EX certified

下载

    •   取消
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • 打印
      • 电邮
    •   取消

    您的偏好:

    ABB联系人 中国

    seitp330 10662159147dd867c1257133003a1832