Conductivity Analyzer TB82TE

Conductivity Analyzer TB82TE

The Conductivity Analyzer TB82TE for use with two-electrode conductivity sensors (TB2 family) is available with traditional programmable outputs or with advanced digital communications utilizing HART, FOUNDATION Fieldbus or PROFIBUS PA. The TB82EC is ATEX and CE certified, intrinsically safe and non-incendive. These industrially hardened transmitters lead the industry in ease of use and durability in the most demanding installations.
  • Industrial hardened design
  • Advanced digital communications
  • Easy to use menus for calibration and maintenance
  • IP 65 / NEMA 4X housing - wall or pipe mountable
  • Intrinsically safe and non-incendive design

下载

    •   取消
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • 打印
      • 电邮
    •   取消

    您的偏好:

    ABB联系人 中国

    seitp330 1dd7d0835b40c48cc1256d25002b97fd