Conductivity Analyzer TB82EC

Conductivity Analyzer TB82EC

The Conductivity Analyzer TB82EC for use with 4-electrode conductivity sensors (TB4 family) is available with traditional programmable outputs or with advanced digital communications utilizing HART, FOUNDATION Fieldbus or PROFIBUS PA. The TB82EC is ATEX and CE certified, intrinsically safe and non-incendive. These industrially hardened transmitters lead the industry in ease of use and durability in the most demanding installations.
  • Advanced digital communications
  • Simple menu guided programming
  • IP 65 / NEMA 4X housing – wall or pipe mountable
  • IndustrialIT certified to Level 1
  • Local and remote diagnostic alarming
  • Intrinsically safe and non-incendive design

下载

    •   取消
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • 打印
      • 电邮
    •   取消

    您的偏好:

    ABB联系人 中国

    seitp330 5a968f9b9545a8f8c1256d250029f5cc