Conductivity & pH / Redox (ORP) Analyzer AX436

Conductivity & pH / Redox (ORP) Analyzer AX436

The Conductivity & pH / Redox (ORP) Analyzer AX436 enables two continuous measurements of mS/cm conductivity and pH / Redox (ORP) with simultaneous local display and transmission via analog outputs. The analyzer is designed for use with ABB’s 4 electrode conductivity cells and pH / Redox systems. It incorporates the latest technology to provide a highly reliable, yet flexible, feature-packed device that satisfies a diverse range of process monitoring and control applications – click on the 'Data' tab to view.
  • Two sensors, one instrument - reduces cost of investment
  • Accurate measurements up to 14 pH and 0 to 2,000 mS/cm
  • Problem-free measurements using auto-compensation of sensor fouling
  • Dosing control functionality – long dose alarm and initial charge function
  • Wall-, pipe- and panel-mount versions with IP 66 / NEMA 4X ingress protection
  • Real-time clock and log book records alarm events
  • 2 or 4 current outputs and 3 or 5 relay contacts

    •   取消
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • 打印
      • 电邮
    •   取消

    您的偏好:

    ABB联系人 中国

    seitp330 5ab1f8bfd1b11d3dc1256e77004bb5f9