AC Master Electromagnetic Flowmeter FSM4000

AC Master Electromagnetic Flowmeter FSM4000

The flowrate of liquids, slurries, pastes and sludges can be measured accurately with the AC Master Electromagnetic Flowmeter FSM4000. Minimum conductivity 20 µS/cm (option 0.5 µS/cm). The measurement system consists of a flowmeter sensor and a transmitter in a remote mounted design.It is specially designed to measure liquids in the pulp & paper and the food & beverage industry.
  • Measurements of high pulp stock with consistencies up to 15 % ovendry
  • Ideal for two-phase flow and non-homogeneous fluids
  • Easily measures pulsating flow applications
  • High accuracy 0.5 % of rate
  • Fast start-up without zero adjustments
  • Backwards compatible with older (up to 20 years) flowmeter sensors

下载

    •   取消
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • 打印
      • 电邮
    •   取消

    您的偏好:

    ABB联系人 中国

    seitp330 8edb91078e76bdddc1256d01003ff10e