Chloride Monitor 8235

Chloride Monitor 8235

The Chloride Monitor 8235 is a compact, self-contained analyzer that provides effective measurements of chloride, between 2 and 5,000 ppm, in municipal and industrial waste waters. An ion-selective chloride and reference electrode are used in a carefully designed liquid handling section to reduce maintenance to a minimum.
  • Compact, simple design
  • Full microprocessor control
  • Fully automatic two-point calibration
  • Minimal maintenance requirements at extended periods
  • Large fluorescent display for maximum clarity with 20-character dot matrix display for additional data
  • Comprehensive alarm and remote interrogation facility
  • On-line diagnostics: out-of-angle and out-of-calibration

    •   取消
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • 打印
      • 电邮
    •   取消

    您的偏好:

    ABB联系人 中国

    seitp330 a775abcd97393d7dc1256d490030e4d5