Oxygen & Combustibles Analyzer SMA90

Oxygen & Combustibles Analyzer SMA90

The Oxygen & Combustibles Analyzer SMA90 is a microprocessor based industrial grade combustion analyzer that continuously samples and analyzes industrial flue gases (oxygen only or optional oxygen and combustibles).The analyzer is designed for use on gas, oil or coal fired combustion processes and has a high temperature operating range.Typical applications include those found in the utility and petrochemical industries.
  • 20 ppm resolution combustibles sensor
  • Diagnostics and Alarming
  • Patented Close Coupled Sample System
  • Standard Combustion Efficiency Calculation
  • Automatic Sensor Calibration-Standard
  • Optional Filter Blowback
  • Optional Dual Filtration System
  • Inherent Flashback Protection

Loading...

    • Rate this page
        Cancel
    • Share this page
    •   Cancel

    Your preferences:

    ABB contact for

    China
     
     
    seitp330 bf8f6ce43b17afbac1256d2600486d17