Sensyflow FMT500-IG

Sensyflow FMT500-IG is a digital mass flow meter for air, gases and gas mixtures in process applications. The system is supplied with LCD display, integrated gas temperature measurement and totalizer functions. Communication and configuration is via the PROFIBUS DPV1 protocol or analog output / HART . Compact and remote versions allow for flexible mounting solutions. ATEX certified versions for Zone 0 and 1 applications are available.
  • Digital measuring system
  • PROFIBUS DPV1 or HART communication
  • Separate gas temperature measurement
  • Diagnostic functions
  • ATEX certification for Zone 0 and 1(gases) and 21 (dust)

下载

    •   取消
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • 打印
      • 电邮
    •   取消

    您的偏好:

    ABB联系人 中国

    seitp330 c1256ccb004e516cc1256c2200388f85