Dissolved Organics Monitors

Many dissolved organic carbon compounds (DOC) commonly found in potable water absorb ultraviolet radiation. These include Humic and Fulvic Acids that gives water a characteristic yellow color. Dissolved organics can also result in the formation of Trihalomethanes (THMs) as a by-product of chlorination.
The AV400 Series of monitors are designed to be reagentless and virtually maintenance free in order to optimize the performance of potable water treatment plants, providing significant cost savings and ensuring the quality of the final treated water.

The transmitter incorporates the latest technology to provide a highly reliable, yet flexible, feature-packed device designed to satisfy a diverse range of process monitoring and control applications. On dual-input monitors both measured parameters are displayed simultaneously.

Low Range Monitors
AV410
AV411
Number of Inputs
1
2
Sensor Range
0 to 20mgl-1 C
Linearity
±2% of reading or 0 to 0.15mgl-1 C*
Reproducibility
0.15mgl-1 C
Maximum Current Output
Scale Expansion
0 to 2mgl-1 C
Resolution
0.01mgl-1
* Whichever is greater
<< Back

High Range Monitors
AV420
AV422
Number of Inputs
1
2
Sensor Range
0 to 100mgl-1 C
Linearity
±2% of reading or 0 to 0.5mgl-1 C*
Reproducibility
0.5mgl-1 C
Maximum Current Output
Scale Expansion
0 to 20mgl-1 C
Resolution
0.1mgl-1
* Whichever is greater
<< Back

Mixed Range Monitors
AV412
Number of Inputs
2
Two Sensor Ranges
0 to 20mgl-1 C
0 to 100mgl-1°C
Linearity
±2% of reading or 0 to 0.15mgl-1 C*
±2% of reading or 0 to 0.5mgl-1 C*
Reproducibility
0.15mgl-1 C
0.5mgl-1 C
Maximum Current Output
Scale Expansion
0 to 2mgl-1 C
0 to 20mgl-1 C
Resolution
0.01mgl-1
0.1mgl-1
* Whichever is greater
<< Back



    • 评价这个网页
        取消
    • 用电邮发送这个网页
        取消

    您的偏好:

    ABB联系人

    中国
     
     

    下载

    查看该产品(组)的相关文档和附件:
    seitp330 477156f4311855cfc1256cd9003aaaca