Nitrate Monitors

The demand for a cleaner environment is increasing daily in almost every part of the world. To aid in these obligations, ABB provides two advanced techniques for the effective and reliable measurement and control of nitrate in sewage treatment, river quality, potable water treatment - UV absorbtion and ion-selective electrode.

Nitrate Monitors
AV450
AV455
8236
Description
UV Nitrate monitor
UV Nitrate monitor
Nitrate monitor
No. of Sensors
1
2
1
Technique
UV absorption - providing a simple and effective, low maintenance method without the need for reagents.
Ion-selective electrode - with liquid-handling section in a compact analyser with auto-calibration function.
Applications
De-nitrification in potable water and for
river intake protection.
Nitrate reduction and final outfall in sewage treatment, de-nitrification in potable water and for river intake protection.
Immunity
-
Not susceptible to interference from turbidity and dissolved organics.
Ranges
0 to 100mgl-1 (as NO3-)
0 to 25 mgl-1 (as N)
Any two consecutive decades of concentration between:
0.2 and 1000mgl-1(as N) or
1.0 and 5000mgl-1 (as NO3-)

Nitrate Electrode
8006
>>read more
DescriptionNitrate Electrode
FunctionEnables precise determinations of nitrate concentrations in solution.
ApplicationsUsed in a wide range of applications including: water, food and beverages and biological.

    • 评价这个网页
        取消
    • 用电邮发送这个网页
        取消

    您的偏好:

    ABB联系人

    中国
     
     

    下载

    查看该产品(组)的相关文档和附件:
    seitp330 ac1788b3533ec692c1256cd9003aa81f