电缆温度计和紧凑型温度计

应用于苛刻环境,危险场合,节省安装空间,灵活的产品结构,都从多个方面证实了ABB温度传感器的现场测量可靠性。

Description
Mineral insulated cable assembled with
plastic cable, plug or housing
Approvals/Certificates
ATEX, intrinsic safety
l
ATEX, flame proof
ATEX, non incendive
ATEX, dust ignition proof
GOST Russia
GOST Kazakhstan
GOST Ukraine
SIL 2
Process data
Temperature range
-200 … +1000°C
-328 … +1832°F
max. pressure
100 bar
1450 psi
output signal
Sensorsignal
response time
short … medium
Applications
Manufacturing systems
Surface temperature measurment

    •   取消
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • 打印
      • 电邮
    •   取消

    您的偏好:

    ABB联系人 中国

    下载

    查看该产品(组)的相关文档和附件:
    seitp330 429a4b1045ceefc5c125732b003b7ddb