高温温度计

高温燃烧,退火和熔炼过程,通常是在无压力状态下,温度高达+1800°C (3272°F)的工艺过程。所以,用于这些过程的温度测量仪表,最大的挑战是选择适用的仪表安装护套。

必须要考虑到的因素:安装护套材质的耐温特性和耐腐蚀特性。同时,护套的结构和材质,也会影响到传感器的测量精度和使用寿命。

选用适用的和正确的温度传感器,能优化生产,缩短交货时间。

Straight thermocouples for High Temperature Applications up to 1800 ºC (3272 ºF)
Description
Modular System: Thermocouple, thermowell, connection head, transmitter
Approvals/Certificates
ATEX, intrinsic safety
ATEX, flame proof
ATEX, non incendive
ATEX, dust ignition proof
GOST Russia
l
GOST Kazakhstan
l
GOST Ukraine
l
SIL 2
l
Process data
Temperature range
+600 ... +1800°C
+1112 ... +3272°F
max. pressure
1 bar
15 psi
output signal
Sensorsignal,
4-20mA, HART,
Profibus PA,
Foundation Fieldbus
response time
medium … long
Applications
Industrial furnaces
Garbage and hazardous waste incineration
Air-circulation furnaces
Glass manufacturing
Smelting operations


    •   取消
      • Twitter
      • Facebook
      • LinkedIn
      • Weibo
      • 打印
      • 电邮
    •   取消

    您的偏好:

    ABB联系人 中国

    下载

    查看该产品(组)的相关文档和附件:
    seitp330 61c466d89be44001c125732b003b7e0a