Pressure Measurement

Multi-sensor technology for multi-variable applications.

The multiplicity of pressure transmitters and application capabilities from ABB allow you to standardize transmitter installations - plant-wide. Configuration is always easy, so that instrument integrity is maintained.

Pick the performance that meets your application:


Accuracy:

0.025%, 0.04 %, 0.075 % (with turndown ratio up to 100:1)

Communications:

HART / 4 ... 20 mA, PROFIBUS PA,
FOUNDATION Fieldbus or MODBUS

Applications:

Control Monitoring and Safety Applications (SIL2/SIL3)



Our offering

    • Rate this page
        Cancel
    • Share this page
    •   Cancel

    Your preferences:

    ABB contact for

    China
     
     

    Downloads

    View related documents and downloads for:
    seitp330 ad73275eb6513b23c1256cd9003aa46b